background-waves

Series: SP3213

0.09pF 12kV Bidirectional Discrete TVS
Product Status| Activei
info

The SP3213 is a bidirectional TVS Diode that provides ultra low capacitance and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.09pF helps ensure signal integrity on the most challenging consumer electronics interfaces such as USB 3.2, 3.1, HDMI 2.1, 2.0, DisplayPort, Thunderbolt, and V-by-One®.

It can safely absorb repetitive ESD strikes at ±12kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 2A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

  • ESD, IEC 61000-4-2, ±12kV contact, ±18kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 2A (8/20 as defined in IEC 61000-4-5 2nd Edition)
  • Low leakage current of 0.02μA(TYP) at 5V
  • Space efficient 0201 footprint
  • AEC-Q101 qualified
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

SP3213 Parts

FiltersFilters

SP3213 Applications

cell phone plugged into white outlet
Intelligent Outlets

Intelligent outlets let building managers and homeowners control energy use and costs via smartphones, tablets, or voice assistants. A block

Highlights Section

  • Ultra-high speed data lines
  • USB 3.2, 3.1, 3.0, and 2.0
  • HDMI 2.1, 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • Thunderbolt (Light Peak)
  • V-by-One® LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces

Series: SP3213 Resources

SP3213 Custom Products Request

Need your SP3213 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.